Ball Joint Mirror & Pick-Up Tool with LED Light HTC-2L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Grip/rubber cushion handle, Mirror/glass
・Power supply: CR2016 lithium battery x 2 pieces (included for test)
・Size: Grip part/φ22 x 12.3mm, Mirror diameter/φ55mm
・Model number: HTC-2LT
・Ball joint mirror
・Overall length (mm): 171 - 940