Sensor for Waterproof Digital Thermometer for Food Core Temperature Measurement

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SN-350-01
・For food core temperature measurement
・Measurement range: 0 - 300℃
・Size: φ2.3 x 100mm
・Sensor cord length: 1m