Oil-Sealed Rotary Vacuum Pump Oil 4L Can

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SMR-100-4L
・Composition: Mineral oil
・Density: 0.878g/mL (at 15℃)
・Flash point: > 230℃ (COC)
・Kinematic viscosity: 44.6mm2/s (at 40℃)
・Pour point: < -17.5℃
・Capacity (L): 4