1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluororesin coated thermometer JC series

Fluororesin coated thermometer JC series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 722.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Since the glass thermometer is enclosed in a fluororesin tube, it prevents the glass from breaking and mercury liquid from entering.

 
Part Number
1-8277-01
1-8277-02
1-8277-03
1-8277-04
1-8277-05
1-8277-06
1-8277-07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Product detail type Code number Measurement Range

฿ 722.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) JC-22110 to 50°C alcoholJC-22110 to 50°C

฿ 722.00

AON MEASURING TOOL 1 Piece(s) 12 Day(s) JC-22160 to 100°C alcoholJC-22160 to 100°C

฿ 848.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) JC-22180 to 150°C alcoholJC-22180 to 150°C

฿ 892.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) JC-22190 to 200°C alcoholJC-22190 to 200°C

฿ 870.00

Thermometer 1 Piece(s) 19 Day(s) JC-2212-20 to +50°C AlcoholJC-2212-20 to +50°C

฿ 933.00

Thermometer 1 Piece(s) 19 Day(s) JC-2213-30 to +50°C AlcoholJC-2213-30 to +50°C

฿ 848.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s) JC-2217-20 to +100°C AlcoholJC-2217-20 to +100°C

Loading...

  1. 1

Basic Information

Type Alcohol Overall length 300mm Minimum graduation 1°C