Polyurethane Tube φ4.0 x φ6mm Black 1 Roll (20m)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: UB0640-20-B
    ・Material: PU (polyurethane)
    ・Operating temperature range: -15 to +60℃
    ・Maximum operating pressure: 0.8MPa (at20℃・65%RH)
    ・Used vacuum pressure: -100kPa
    ・Fluid used: Water, air
    ・1 roll (20m)
    ・Color: Black
    ・Inner diameter x outer diameter: φ4.0 x φ6mm
    ・*The sales will be 20m units.
    ・*Display price is the price of 20m.
    ・*When you use water by connecting to one touch joint, please use an insert ring (sold separately).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Polyurethane Tube φ4.0 x φ6mm Black 1 Roll (20m) | AS ONE | MISUMI Thailand