Oxygen Toxicity Gas Detection Alarm (Oxygen, Hydrogen Sulfide)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: GOT-110B-2
    ・Sampling system: Diffusion type
    ・Detection target gas: Oxygen, hydrogen sulfide
    ・Measurement principle: Oxygen/galvanic battery type, Hydrogen sulfide/controlled-potential electrolysis type
    ・Sensor: Oxygen/O2-206G, Hydrogen sulfide/H2S-605E
    ・Measurement range (minimum scale): Oxygen/0.0 - 25.0% (0.1%), Hydrogen sulfide/0.0 - 30.0ppm (0.1ppm)
    ・Indication accuracy: Oxygen/+/-0.7% O2 or less (at calibration), Hydrogen sulfide/F.S +/-5% or less (at calibration)
    ・Display contents: Gas type, Instantaneous value concentration, Battery voltage, Concentration units, Measurement range over display, Alarm display
    ・Explosion-proof performance: Intrinsically safe explosion-proof structure 2G3, certificate number is T62160
    ・Power supply: AAA alkaline dry cell x 2 (included for test)
    ・Continuous use time: 1000 hours or more (with no alarm, at 20℃ or more)
    ・Weight: 120g (including battery)
    ・Standard accessories: Oxygen sensor (O2-206G), Hydrogen sulfide sensor (H2S-605E)
    ・Size: 70 x 33 x 69mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Oxygen Toxicity Gas Detection Alarm (Oxygen, Hydrogen Sulfide) | AS ONE | MISUMI Thailand