1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Residual Chlorine Tester DCT-01

AON MEASURING TOOL

Digital Residual Chlorine Tester DCT-01
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DCT-01
・Measurement range (mg/L): 0.00 - 5.00
・Resolution (mg/L): 001
・Item to be measured/measurement principle: Free available chlorine (general, hot spring), Total chlorine (general, hot spring)/2 wavelength absorption method
・Repeated: ±0.02mg/L (0.00 - 2.00mg/L), ±0.3mg/L (2.00 - 5.00mg/L)
・Size: 66 x 175 x 54.5mm
・Power supply: AA alkaline dry cell x 4 volumes
・Weight: Approximately 310g (Body)
・Accessories: Cell x 2, Free residual chlorine DPD sachet reagent for general use x 100, Hand strap x 1
・*In addition to the measurement of the general free available chlorine an optional reagent is required.

 
Part Number
1-8210-21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,283.00

฿ 25,026.40

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-8210-21 in the Digital Residual Chlorine Tester DCT-01 series.