(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Perfluoro O-Ring 57.6/5.75

Perfluoro O-Ring 57.6/5.75

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Loading...

Specifications of 1-8176-52

  • Internal Diameter(φ mm)
    57.6
  • Heat Resistant Temperature(°C)
    300 (Reference)
  • Hardness
    A75(JIS A)
  • Materials
    KPF (perfluoro rubber)
  • Cross Section(ømm)
    5.75
  • Tensile Strength
    12.0 MPa
  • Quantity
    1 pc. included
Part Number
1-8176-52 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,843.00

฿ 17,474.40

MATERIAL2 1 Piece(s) 19 Day(s)

Basic Specifications

  • Internal Diameter(φ mm)
    57.6
  • Heat Resistant Temperature(°C)
    300 (Reference)
  • Hardness
    A75(JIS A)
  • Materials
    KPF (perfluoro rubber)
  • Cross Section(ømm)
    5.75
  • Tensile Strength
    12.0 MPa
  • Quantity
    1 pc. included

Product Description

[Features]
· Combines the flexibility of fluorine rubber with excellent chemical resistance and heat resistance.
[Product Specifications]
· Model number: 8030-P58
· Inner diameter (φmm): 57.6
· Wire diameter (φmm): 5.75
· Material: KPF (Perfluoro Rubber)
· Heat Resistant Temperature (Guideline): 300°C
· Hardness (JIS A): A75
· Tensile Strength: 12.0 MPa
· Quantity: 1 pc
· * Note that the use of steam or hot water may cause distortion or deterioration.

Specifications of 1-8176-52

  • Internal Diameter(φ mm)
    57.6
  • Heat Resistant Temperature(°C)
    300 (Reference)
  • Hardness
    A75(JIS A)
  • Materials
    KPF (perfluoro rubber)
  • Cross Section(ømm)
    5.75
  • Tensile Strength
    12.0 MPa
  • Quantity
    1 pc. included
Part Number
1-8176-52 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,843.00

฿ 17,474.40

MATERIAL2 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1