Sensor Chips for Furnace Internal Thermometer (Irreversibility) ACME-590H

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ACME-590H
・Temperature measuring chip (irreversibility)
・Size: 10 x 10mm (11 sheets)
・Material: Silicon substrate, aluminum thin film coating
・*Please adjust a measurement chip to the absolute temperature or your thermometer.