Oil-Free Vacuum Pump (Also Used As Compressor) 180 x 200 x 205mm

Caution
Product Description
【Product Specifications】
・Model number: ONC-90
・Exhaust speed (L/min): 74/82
・Power supply: 100VAC 50/60Hz 150W
・Achieving vacuum degree: -95kPa (714mmHg)
・Maximum discharge pressure: 0.7MPa
・Regular pressure: 0.5MPa
・Size: 180 x 200 x 205mm
・Weight: 9.9kg
・Also used as compressor
・*This product is a pump for dry air. It's not for corrosive gas or volatile substance/liquid. *To accumulate pressure and vacuum pressure using a buffer tank, use this product with a check valve installed to the buffer tank. *This product is a standalone pump, Wiring work is required before use.