1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Turbidity Meter HI 93703c

MEASURING INSTRUMENT

Portable Turbidity Meter HI 93703c
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 72,894.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: HI93703C (kit type)
・Detection unit: 0.01FTU or 1FTU
・Accuracy: ±0.5FTU or 5% of measurement value
・Measurement light source: Infrared LED
・Power supply: 1.5V, AA cell x 4 pieces (included for test)
・Size: 220 x 82 x 66mm
・Mechanism: Automatic power OFF mechanism, GLP mechanism
・Measurement range: 0.00 - 50.00FTU, 50 - 1000FTU
・Accessories: Body, Cell x 2 sets, Turbidity standard solution (0 and 10FTU value 30mL included) x 1 bottle each, Cell cleaning liquid, cell surface cleaning cloth x 4 sheets, Carrying case
・*1FTU = 1NTU ? 0.7 degrees

 
Part Number
1-7879-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 72,894.26

MEASURING INSTRUMENT 1 Piece(s) 15 Day(s)

Loading...

  1. 1