1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Presheet【1-5 Pieces Per Package】

Presheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,701.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Ultra thin and uniform film that can measure pressure. 
・ When pressure is applied, the color develops red, and the density changes depending on the magnitude of the pressure.

 
Part Number
1-7875-01
1-7875-02
1-7875-03
1-7875-04
1-7875-05
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipManufacturer model no. Type Measurement Range (MPa) Part Number

฿ 6,447.27

AON MEASURING TOOL 1 Pack(s)

5 Pieces Per Package

Same day LLLW PSFor extremely low pressure0.2 to 0.6LLLWPS

฿ 6,247.00

AON MEASURING TOOL 1 Piece(s) 45 Day(s) LLW PSFor ultra low pressure0.5 to 2.5LLWPS

฿ 5,701.55

MEASURING TOOL 1 Pack(s)

5 Pieces Per Package

45 Day(s) LW PSFor low pressure2.5 to 10LWPS

฿ 7,458.00

AON MEASURING TOOL 1 Pack(s)

5 Pieces Per Package

19 Day(s) MS PSMedium pressure type10 to 50MSPS

฿ 8,950.00

AON MEASURING TOOL 1 Pack(s)

5 Pieces Per Package

16 Day(s) HS PSFor high pressure50 to 130HSPS

Loading...

  1. 1

Basic Information

Materials PET film Size 270×200mm Quantity 1 Box (Contains 5 Pieces)