(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-7582-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 34,948.00 ฿ 27,958.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: TXN-25A
・Temperature settings range (Pt sensor/K class thermocouple): 0.0 - 200.0℃/0 - 500℃.
・Temperature control system: PID control, SSR output
・Connection capacity: AC100/200V 25A
・Timer type: Autostart, auto-stop, SV start
・Timer setting available time: 1 minute - 99 hours 59 minutes
・Temperature indication accuracy: +/- 2℃ or +/- 0.3% + 1 digit, whichever is larger
・Output: Control voltage output/AC100/200V 25A, Alarm contact output/AC100/200V 2.4A
・Power cord: Non (connected to power terminal on the back terminal block)
・Safety device: Overcurrent breaker
・Size: 190 x 239 x 220mm
・*Sensor is not included in the package. Please select one of the shape, type according to the application (no connector type).
・*Power cord is not included. Please prepare according to used power voltage.
Part Number |
---|
1-7582-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 34,948.00 ฿ 27,958.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?