Small Pressure Indicator A-Type φ40 R1/8-0.1

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: -0.1
・Type: A type, vertical type
・Connection size: R1/8
・Pressure range (MPa): -0.1 - 0
・Minimum scale (MPa): 0.005
・Accuracy: +/-3.0%FS
・Material: Frame/ABS resin, Wetted part/brass
・Main unit size: φ40mm