Small Pressure Indicator D-Type φ50 G1/4B1.6

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1.6
・Type: D type, embedding type
・Connection size: G1/4B
・Pressure range (MPa): 0 - 1.6
・Minimum scale (MPa): 0.05
・Accuracy: +/-1.6%FS
・Material: Frame/SPCD Chromium plating, Wetted part/brass
・Main unit size: φ50mm