Small Pressure Indicator A-Type φ50 G1/4B-0.1

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: -0.1
・Type: A type, vertical type
・Connection size: G1/4B
・Pressure range: -0.1 - 0MPa
・Minimum scale (MPa): 0.002
・Accuracy: +/-1.6%FS
・Material: Frame/SPCD Chromium plating, Wetted part/brass
・Main unit size: φ50mm