Small Pressure Indicator A-Type φ50 G1/4B1.0

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1
・Type: A type, vertical type
・Connection size: G1/4B
・Pressure range: 0 - 1.0MPa
・Minimum scale (MPa): 0.02
・Accuracy: +/-1.6%FS
・Material: Frame/SPCD Chromium plating, Wetted part/brass
・Main unit size: φ50mm