Small Pressure Indicator A-Type φ50 G1/4B0.4

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 0.4
・Type: A type, vertical type
・Connection size: G1/4B
・Pressure range: 0 - 0.4MPa
・Minimum scale (MPa): 0.01
・Accuracy: +/-1.6%FS
・Material: Frame/SPCD Chromium plating, Wetted part/brass
・Main unit size: φ50mm