1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Yamamoto Electric Manufacturing Manostar Gauge (High Performance Micro Differential Pressure Gauge) WO81FN Series

Yamamoto Electric Manufacturing Manostar Gauge (High Performance Micro Differential Pressure Gauge) WO81FN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Equipped with a wide-angle scale with an easy-to-read needle rotation angle of 270°
·High performance diaphragm with low hysteresis (within accuracy error)
·Uses a connection cap that allows for easy polarity change.

 
Part Number
1-750-01
1-750-02
1-750-03
1-750-04
1-750-05
1-750-06
1-750-07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Pressure Range
(Mpa)
Application Manufacturer model no. Part Number Range

฿ 11,283.00

Pressure gauge 1 Piece(s) 16 Day(s) ---WO81FN300DWO81FN300D0 to 300 Pa

฿ 9,219.73

PRESSURE GAUGE 1 Piece(s) 45 Day(s) ---WO81FN500DWO81FN500D0 to 500 Pa

฿ 8,328.00

PRESSURE GAUGE 1 Piece(s) Same day ---WO81FN1000DWO81FN1000D0 to 1,000 Pa

฿ 12,265.00

Pressure gauge 1 Piece(s) 11 Day(s) ---WO81FN2EWO81FN2E0 to 2 kPa

฿ 9,219.73

PRESSURE GAUGE 1 Piece(s) 45 Day(s) Micromanometer[0 to 0.05] OthersOtherWO81FN3EWO81FN3E0 to 3 kPa

฿ 8,784.92

PRESSURE GAUGE 1 Piece(s) 45 Day(s) Micromanometer0 to 0.005OtherWO81FN5EWO81FN5E-

฿ 10,847.96

Pressure gauge 1 Piece(s) 5 Day(s) Micromanometer0 to 0.01OtherWO81FN10EWO81FN10E-

Loading...

  1. 1

Basic Information

Accuracy ±1.5%FS Weight Approx. 270 g Operating ambient temperature -10 to +50°C
Connection port POM (polyacetal) hose nipple (Outer diameter ⌀7 mm) Mounting Orientation Optional upward horizontal to vertical mounting Pressure Measurement Method Differential pressure type
Element Method Diaphragm method (Silicone rubber) Scale Method 270° wide angle instruction (Scale length 170 mm) Meter Body Pressure Resistance Approximately 0.2 MPa
Vibration resistance 5 to 10 Hz, 10 mm, 10 to 50 Hz, total acceleration amplitude 39 m/s2 (2 hours each in 3 axis directions) Impact resistant 100 m/s2 (6 times each in 3 axial directions) Compatible Gas Body Air and non-corrosive gases (Liquids are not allowed)
Operating ambient humidity 90% RH or less