Combustible Gas Detector 90 x 216 x 48mm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: HT-4550
    ・Sampling system: Diffusion type
    ・Detection target gas: Methane, acetone, ethanol, industrial solvent, acetylene, paint thinner, gasoline, propane, benzene, hexane, naphtha, butane, hydrogen, natural gas
    ・Sensor: Semiconductor type
    ・Sensor life: Approximately 5 years
    ・Detecting concentration (at methane gas detection): 20ppm
    ・Detection display: 10 pieces of LED, change in beep sound
    ・Power supply: C size alkali dry cell x 5 pieces (included for test)
    ・Explosion-protection: UL913 Intrinsically safe structure Class 1 Division 1 Groupe A,B,C,D CE mark
    ・Probe: Flexible hose 530mm
    ・Weight: 750g
    ・Accessories: Resin case, strap
    ・Size: 90 x 216 x 48mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Combustible Gas Detector 90 x 216 x 48mm | AS ONE | MISUMI Thailand