General-Purpose Pressure Indicator A-Type φ60 G1/4B-0.1

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Connection size: φ60mm
・Connection size: G1/4B
・Measurement range (MPa): -0.1 - 0
・Minimum scale (MPa): 0.002
・Accuracy: +/-1.6%FS
・Material: Inner frame, outer frame/steel (SPCD) chromium plating, Wetted part/brass
・Mass: 170g