1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-purpose pressure gauge A type

General-purpose pressure gauge A type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Product category: Main body
·Display Model: analog

 
Part Number
1-7465-01
1-7465-03
1-7465-09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum graduation
(Mpa)
Measurement Range (MPa) Product Detail Type

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote ---

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 0.010 to 0.4ø 60 G1/4B0.4

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 0.10 to 6.0ø 60 G1/4B6.0

Loading...

  1. 1

Basic Information

Accuracy ±1.6%FS Weight 170g Materials Inner frame/outer frame/steel (SPCD) chrome plated, wetted parts/brass
Connector size G1/4B$ø 60mm