(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A standard magnetic stand.
[Applications]
It can be used as a holder for dial gauges and measuring instruments.
Part Number |
---|
1-7441-01 |
1-7441-02 |
1-7441-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part number | Maximum holding force | Specifications |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | STAND HOLDER CLAMP JACK | 1 Piece(s) | Quote | ML-K | 80 kg | Standard type | ||
฿ 999,999,999.00 | STAND HOLDER CLAMP JACK | 1 Piece(s) | Quote | ML-KV | 80 kg | With fine adjustment | ||
฿ 999,999,999.00 | STAND HOLDER CLAMP JACK | 1 Piece(s) | Quote | ML-MX | 100 kg | With mechanical fine adjustment |
Loading...
Size | 60 × 50 × 55 mm (main body only) |
---|
How can we improve?
How can we improve?