Digital Micrometer MCD130-25

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MCD130-25
・Measurement range (mm): 0 - 25
・Weight (g): 260
・Minimum display value: 0.001mm
・Maximum tolerance: 0.004mm
・Display: LCD
・Auto on and off function (approximately 6 minutes), with constant pressure apparatus
・With heat insulated cover, sphere surface attachment (SR2.5)
・Power supply: SR44 Silver oxide battery x 1 pieces (included for test)