Micrometer Stand S Type

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: S type
・Size (mm): 120 x 80
・Weight (kg): 1.7
・Material: Cast iron
・Holding range: Outer micro meter up to 100mm
・With slip resistance rubber feet