1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Biological Microscope (Semi-Plano Lens) YLC-BM-3S 40 - 1600 x

BIOLOGICAL MICROSCOPE

Biological Microscope (Semi-Plano Lens) YLC-BM-3S 40 - 1600 x
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 58,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: YLC-BM-3S (body)
・Eyepiece lens: 10x (WF10x) x 2 pieces, 16x (P16x) x 2 pieces
・Objective lens: 4x, 10x, 40x (S), 100x (S) (semi-plano lens)
・Stage: 142 x 110mm (depth 50mm, left and right 77mm)
・Condenser: Abbe set (number of opening inlets 1.25) with filter folder
・Filter: Blue, green x 1 piece each (32mm 1.3mm thickness)
・Power supply: 100VAC 50/60Hz (fuse 250V/5A)
・Power cord length: 1.65m 3P plug
・Main unit size: Approximately 243 x 190 x 400mm
・Weight: 10kg
・Focus adjustment: Unconfined large/small movement system
・Mirror body: Binocular set, eye width control 55 - 73mm, diopter adjustment ±5
・Total magnification: 40 - 1600 x

 
Part Number
1-7060-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 58,167.00

฿ 46,533.60

BIOLOGICAL MICROSCOPE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-7060-01 in the Biological Microscope (Semi-Plano Lens) YLC-BM-3S 40 - 1600 x series.