1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-function environmental measuring instrument AHLT series

MEASURING INSTRUMENT

Multi-function environmental measuring instrument AHLT series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,868.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Equipped with four types of measurement functions (K-type thermocouple thermometer, thermo-hygrometer, illuminance meter, and anemometer).

Part Number
1-6850-02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,868.00

฿ 12,694.40

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Size 68×45×177mm Weight Approx. 465 g K thermocouple thermometer Range: -100 to 1300°C, resolution: 0.1°C; Measurement accuracy: ± (0.4%rdg+0.8°C)
Illuminometer Range: 0 to 20000Lx, resolution: 1Lx, measurement accuracy: ± (5%rdg+8dgt) Thermo‑Hygrometer Range: 0 to 95%, 0 to 50°C, resolution: 0.1%RH·0.1°C, measurement accuracy: ±3%RH (less than 70%RH)·±0.8°C Wind-Speed Thermometer Range: 0.4 to 25.0 m/s·0 to 50°C, resolution: 0.1 m/s·0.1°C, measurement accuracy: ±2%rdg±0.2 m/s·±0.8°C
Function Maximum/minimum value memory, data hold, offset adjustment, auto power off function Display LCD display Power Supply 6 AA batteries (included for testing) or AC adapter (Sold separately)

Please check the type/dimensions/specifications of the part 1-6850-02 in the Multi-function environmental measuring instrument AHLT series series.