Sensor Probe for Waterproof Digital Thermometer for Air Conditioning, High-Speed Response KS-800E

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・For air conditioning, high-speed response
・Sensor probe
・Model number: KS-800E
・Temperature range: -40 - 800℃
・Sensor size (diameter x length mm): φ3.2 x 145