Sensor Probe for Waterproof Digital Thermometer Liquid, Core Temperature Narrowed

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Liquid, core temperature, narrowed
・Sensor probe
・Model number: KS-300A
・Temperature range: -40 - 300℃
・Sensor size (diameter x length mm): φ3.2 x 150