Dew-Point Monitor MG40

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MG-40
    ・Measurement dew point range: -60 to +40℃
    ・Humidity expected range: 0.1 - 99.9%RH
    ・Temperature measuring range: -20 to +80℃
    ・External output: 0 - 5V
    ・Power supply: 100VAC 50/60Hz
    ・Power cord length: 2m
    ・Humidity sensor cable length: 1.5m
    ・Main unit size: 260 x 220 x 80mm
    ・Probe size: 50 x 148 x 35mm
    ・Weight: Approx 2.7kg