(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil rotary vacuum pump (corrosion resistant, direct-coupled type) GCD series

Oil rotary vacuum pump (corrosion resistant, direct-coupled type) GCD series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-671-19

  • Size(mm)
    170×493×241.1
  • Type
    Corrosion resistance direct connection type
  • Intake port size
    KF-25 (^□50 flange)
  • Weight(g)
    25400
  • Oil used
    SO-M (included)
  • Product Detail Type
    170×493×241.1mm
  • Ultimate Pressure (kPa)
    Gas ballast closed 0.67 × 10⁻³, gas ballast open 6.7 × 10⁻³
  • Oil Amount
    1,000 ml
  • exhaust port size
    KF-25
  • Power Supply
    Single-phase 100 V
  • Displacement(l/min)
    135/162 (50/60 Hz) (Effective)
Part Number
1-671-19 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Intake port size Weight
(g)
Product Detail Type Oil Amount Displacement
(l/min)

฿ 136,650.00

฿ 112,531.28

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 170×493×241.1 KF-25 (^□50 flange) 25400 170×493×241.1mm 1,000 ml 135/162 (50/60 Hz) (Effective)

Basic Specifications

  • Type
    Corrosion resistance direct connection type
  • Oil used
    SO-M (included)
  • Ultimate Pressure (kPa)
    Gas ballast closed 0.67 × 10⁻³, gas ballast open 6.7 × 10⁻³
  • exhaust port size
    KF-25
  • Power Supply
    Single-phase 100 V

Product Description

[Features]
·A strong corrosion-resistant vacuum pump with a special surface treatment applied to the GLD series, which can withstand acid and alkaline solvents as well as highly corrosive carbon tetrachloride, hydrochloric acid, etc.
·It has an airtight structure and uses Viton for the oil seal and O-ring.
·Oil filtration can also be connected.

Specifications of 1-671-19

  • Size(mm)
    170×493×241.1
  • Type
    Corrosion resistance direct connection type
  • Intake port size
    KF-25 (^□50 flange)
  • Weight(g)
    25400
  • Oil used
    SO-M (included)
  • Product Detail Type
    170×493×241.1mm
  • Ultimate Pressure (kPa)
    Gas ballast closed 0.67 × 10⁻³, gas ballast open 6.7 × 10⁻³
  • Oil Amount
    1,000 ml
  • exhaust port size
    KF-25
  • Power Supply
    Single-phase 100 V
  • Displacement(l/min)
    135/162 (50/60 Hz) (Effective)
Part Number
1-671-19 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Intake port size Weight
(g)
Product Detail Type Oil Amount Displacement
(l/min)

฿ 136,650.00

฿ 112,531.28

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 170×493×241.1 KF-25 (^□50 flange) 25400 170×493×241.1mm 1,000 ml 135/162 (50/60 Hz) (Effective)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1