(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-671-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 76,623.00 ฿ 67,045.13 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) |
【Product Specifications】
・Model number: 〇DA-60D
・Exhaust speed (L/min): 60/72(50/60Hz)
・Achieving pressure (kPa): 3.32
・Inlet diameter (OD) x (ID) mm: 14 x 9
・Internal thermal protector
・Power supply: 100V, 50/60Hz
・Size (mm): 156 x 358 x 238
・Weight (kg): 19
・Gas contact unit material: Pump head/aluminum die cast, Intake and exhaust valve/Stainless steel, Diaphragm/EPDM (ethylene propylene rubber)
・*Unloader valve is an option (A mechanism that eliminates the differential pressure between pump head and outside by inhaling outside air into the pump head when a diaphragm type dry vacuum pump stops operating).
Part Number |
---|
1-671-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 76,623.00 ฿ 67,045.13 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?