1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Regulator GF2-2506LNF30

PRESSURE REGULATOR

Pressure Regulator GF2-2506LNF30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 left cap nut, Outlet/φ6mm hose port or M12-P1.0 male screw
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/brass, Valve sheet/fluoropolymer or Daiflon, Diaphragm/nitrile rubber, fluoropolymer
・Flow rate: 30L/min
・Weight: 2.3kg
・Model number: GF2-2506-LN-F30
・Type: Cylinder mounting type with flowmeter 2 step method
・Target gas: H2
・GF series

 
Part Number
1-6666-07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

PRESSURE REGULATOR 1 Piece(s) Quote

Loading...

  1. 1