F2S Sampling Bag Two Opening Cock 10L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・With 2 ports cock
・Size: 500 x 350mm
・Nozzle diameter: φ6 mm
・2 fluoride
・*It is not suitable for measurement of specified offensive odor substances such as ammonia.
・Model number: 10L