F2S Sampling Bag Two Opening Cock 2L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・With 2 ports cock
・Size: 210 x 250mm
・Nozzle diameter: φ6 mm
・2 fluoride
・*It is not suitable for measurement of specified offensive odor substances such as ammonia.
・Model number: 2L