Pipetman M (Auto Type) 2 - 20μl

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: P20M
    ・Capacity range: 2 - 20μL
    ・Capacity range: 2 - 20μL
    ・Scale units: 0.01μL
    ・Absolute error (μL): +/- 0.075 - 0.15
    ・Reproducibility (μL): ≦ 0.025 - 0.050
    ・Conform Tip: D200, DF30
    ・Approximately 80% in 1 charging hour, Fully charged in 3 hours
    ・Function dispensing mode (5 types of PIPET/REPIPETITIVE/MIX/REVERSW/CUSTOM), Speed control (suction/discharge, 6 stages)
    ・Power supply: 100VAC 50/60Hz (including AC adapter)
    ・Accessories: USB cable, Battery tag/ejector tag x 4 sheets each, Lubricant

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat