(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipetman M (Auto Type)

Pipetman M (Auto Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 46,278.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6659-11 SALE
1-6659-16 SALE
1-6659-17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Scale unit Capacity range Compatible Tip Reproducibility
(μL)
Charge time Absolute error
(μL)
Part Number Product Detail Type Features Power Supply Accessories

฿ 46,278.00

฿ 37,022.40

pipette 1 Piece(s) 19 Day(s) 0.01µL - - - - - - - - - -

฿ 46,278.00

฿ 37,022.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 0.1µL Pipette mode / 20 to 300 µL, continuous dispensing mode / 10 to 300 µL D200·D300·DF200·DF300 ≤ 0.16 to 0.30 1 hour: Approximately 80%, 3 hours: 100% ±0.8 to 1.05 F81014 M (Auto type) 20 to 300µL P300M Function dispensing mode (5 types of PIPET/REPIPETITIVE/MIX/REVERSW/CUSTOM), speed control (suction/discharge, 6 stages) 100 V AC 50/60 Hz (AC adapter included) USB cable, battery tag / ejector tag × 4 pcs. each, lubricant

฿ 46,278.00

฿ 37,022.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1µL Pipette mode/500 to 5000 µL, continuous dispensing mode/100 to 5000 µL D5000 ≤ 2 to 7 1 hour: Approximately 80%, 3 hours: 100% ±10 to 25 F81016 M (Auto type) 500-5000µL P5000M Function dispensing mode (5 types of PIPET/REPIPETITIVE/MIX/REVERSW/CUSTOM), speed control (suction/discharge, 6 stages) 100 V AC 50/60 Hz (AC adapter included) USB cable, battery tag / ejector tag × 4 pcs. each, lubricant

Basic Specifications

Product Description

Autotype Pipetman.
Capacity Range: Pipette mode / 20 to 300 µL, continuous dispensing mode / 10 to 300 µL
Features: Function dispensing mode (5 types of PIPET/REPIPETITIVE/MIX/REVERSW/CUSTOM), speed control (suction/discharge, 6 stages)

Part Number
1-6659-11 SALE
1-6659-16 SALE
1-6659-17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Scale unit Capacity range Compatible Tip Reproducibility
(μL)
Charge time Absolute error
(μL)
Part Number Product Detail Type Features Power Supply Accessories

฿ 46,278.00

฿ 37,022.40

pipette 1 Piece(s) 19 Day(s) 0.01µL - - - - - - - - - -

฿ 46,278.00

฿ 37,022.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 0.1µL Pipette mode / 20 to 300 µL, continuous dispensing mode / 10 to 300 µL D200·D300·DF200·DF300 ≤ 0.16 to 0.30 1 hour: Approximately 80%, 3 hours: 100% ±0.8 to 1.05 F81014 M (Auto type) 20 to 300µL P300M Function dispensing mode (5 types of PIPET/REPIPETITIVE/MIX/REVERSW/CUSTOM), speed control (suction/discharge, 6 stages) 100 V AC 50/60 Hz (AC adapter included) USB cable, battery tag / ejector tag × 4 pcs. each, lubricant

฿ 46,278.00

฿ 37,022.40

DISPENSER/PIPET/SYRINGE 1 Piece(s) 19 Day(s) 1µL Pipette mode/500 to 5000 µL, continuous dispensing mode/100 to 5000 µL D5000 ≤ 2 to 7 1 hour: Approximately 80%, 3 hours: 100% ±10 to 25 F81016 M (Auto type) 500-5000µL P5000M Function dispensing mode (5 types of PIPET/REPIPETITIVE/MIX/REVERSW/CUSTOM), speed control (suction/discharge, 6 stages) 100 V AC 50/60 Hz (AC adapter included) USB cable, battery tag / ejector tag × 4 pcs. each, lubricant

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1