Ph/Residual Chlorine Meter DP-2Z

Caution
Product Description
【Product Specifications】
・Model number: DP-2Z
・Body (DPD method)
・Measurement range: Residual chlorine/0.05, 0.1, 0.2, 0.4, 0.5, 0.7, 1.0, 1.5, 2.0mg/L, pH/6.0, 6.2, 6.4, 6.6, 6.8, 7.0, 7.2, 7.4, 7.6
・Configuration: Colorimetry measuring instrument, DPD colorimetry plate x 1, pH colorimetry plate x 1, Square color comparison tube (with lid) x 2, DPD measuring reagent (free residual chlorine) x 50 times, BTB indicator 18mL, Carrying case