1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turbidity Meter TR-30

MEASURING INSTRUMENT

Turbidity Meter TR-30
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 68,838.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TR-30
・Turbidity meter
・Measurement principle: Absorption photometry
・Measurement range: 0 - 100.0 degrees
・Resolution: 0.1 degrees
・Reproducibility: Within ±0.5 degrees
・Measurement water conditions: 5 - 35℃ (Do not freeze, Avoid direct sunlight), Water quality/coexistence of organic solvent, strong alkali, strong fluorine acid unavailable
・Protective structure: Dust control, Drip-proof structure (IP63 equivalent)
・Power supply: N alkaline dry cell x 4 volumes (included for test)
・Size: 48 x 32 x 320mm
・Weight: Approx 300g
・Accessories: measurement container, N alkali dry cell x 4

 
Part Number
1-6648-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 68,838.00

฿ 51,628.50

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-6648-01 in the Turbidity Meter TR-30 series.