1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binocular Stereomicroscope, DSZ-44SB-GS-260 Series

MICROSCOPE

Binocular Stereomicroscope, DSZ-44SB-GS-260 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 75,343.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Objective lens: 1 × to 4.4 × (zoom ratio 4.4)
Eyepiece (Actual Field of View): DSW10 × (23)
Mirrored body function: Tilt angle 45°/ 360° rotation type, binocular vision adjustable (+5.6D±7.2D)
Operating distance: 90 mm
Materials: Stage plate / made of PMMA (acrylic) (White / black × 1 each)

 
Part Number
1-6639-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 75,343.00

฿ 65,925.13

MICROSCOPE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Weight (kg) 5.5 kg Objective lens 1 × to 4.4 × (zoom ratio 4.4) Operating distance (mm) 90mm
Lighting Epi-illumination round fluorescent lamp (15W) Power cord length 2 m (2P plug) Power Supply 100 V AC 50/60 Hz
Height 339.5mm Stage Plate 208 × 217 mm, made of PMMA (acrylic) (White / black × 1 each) Eyepieces (Actual Field of View) DSW10×(23)
Mirror body function Tilt angle 45°/ 360° rotation type, binocular vision adjustable (+5.6D±7.2D) Overall Magnification (Actual Field of View Mm) 10(ø 23)Up to 44×(ø 5.2)

Please check the type/dimensions/specifications of the part 1-6639-11 in the Binocular Stereomicroscope, DSZ-44SB-GS-260 Series series.