1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe With LED Light, STA Series

Loupe With LED Light, STA Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 9,928.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·You can freely change the angle of the light. 
·The lens (achromat configuration) corrects chromatic aberration and distortion.

 
Part Number
1-6597-01
1-6597-02
1-6597-03SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification Part number Focal distance Lens configuration (Achromat)

฿ 9,928.00

LOUPE 1 Piece(s) 19 Day(s) STA-06S/LED50mm1-doublet, 2 sheets

฿ 11,913.00

LOUPE 1 Piece(s) 19 Day(s) 12×STA-12S/LED15mm4 pcs. in 2 groups

฿ 13,902.00

฿ 11,121.60

Loupe 1 Piece(s) 19 Day(s) 16×STA-16S/LED9mm3 doublet, 5 sheets

Loading...

  1. 1

Basic Information

Lens diameter ø30mm Base size 60×90×6mm Main unit size (Maximum) 170×140mm
Power Supply CR2016 button battery × 2 pcs. (included for testing)