(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-6539-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 55,460.00 ฿ 44,368.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: SPC-200
・Input power: 200V
・Setting temperature: 0 - 1000℃
・Temperature control system: Phase control system (with slope settings)
・Control operating: PID auto-tuning:
・Input: Pt100Ω sensor, K class thermocouple
・Allowable voltage range: 10% of rating voltage:
・Connection capacity: 15A
・Power cord length: 2m
・Main unit size: 145 x 220 x 200mm
・Accessories: Sensor (K thermocouple): φ3.2 x 150mm, Sensor (Pt100Ω), Cable length: 2m
・*Measurement range using the included sensor is 0 - 750℃. *Install as the temperature of sleeve portion to be 100℃ or less.
Part Number |
---|
1-6539-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 55,460.00 ฿ 44,368.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?