1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Thermocouple (Sheath Type) TK Series

K Thermocouple (Sheath Type) TK Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sheath type K thermocouple.
Install so that the temperature of the sleeve is 100°C or less.

 
Part Number
1-6537-01
1-6537-02
1-6537-03
1-6537-04
1-6537-05
1-6537-06
1-6537-07
1-6537-08
1-6537-09
1-6537-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Part number Temperature range Sheath size

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-01TKø 1.6×L500 to 650°Cø 1.6×50mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-02TKø 1.6×L1000 to 650°Cø 1.6×100mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-03TKø 1.6×L1500 to 650°Cø 1.6×150mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-04TKø 1.6×L2000 to 650°Cø 1.6×200mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-05TKø 1.6×L3000 to 650°Cø 1.6×300mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-06TKø 3.2×L500 to 750°Cø 3.2×50mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-07TKø 3.2×L1000 to 750°Cø 3.2×100mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-08TKø 3.2×L1500 to 750°Cø 3.2×150mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-09TKø 3.2×L2000 to 750°Cø 3.2×200mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 1-6537-10TKø 3.2×L3000 to 750°Cø 3.2×300mm

Loading...

  1. 1

Basic Information

Lead wire terminal Crimp spade terminal Details Sheath type Sheath section material Stainless steel (SUS316)
Lead coating material Glass Lead wire length 2m