Heat Resistance Glass Cloth Tape P-212 0.191mm x 25.4mm x 33m

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Material: Base material/glass cloth, Adhesive/silicon
    ・Allowable temperature limit: 205℃ (3 hours), 200℃ (continuously)
    ・Insulation resistance: 1500MΩ
    ・Flame retardant: UL standards E20392
    ・Thickness: 0.191mm
    ・Width x length: 25.4mm x 33m
    ・Model number: P-212