1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anemomaster Wind Velocity Meter MODEL6006

MEASURING TOOL

Anemomaster Wind Velocity Meter MODEL6006
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,783.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: MODEL6006
・Measurement range (wind speed/wind temperature): 0.1 - 20.0m/s/-20 - 70℃
・Resolution: Wind speed/0.01m/s (0 - 9.99m/s), 0.1m/s (10.0 - 20.0m/s), Wind temperature/0.1℃
・Accuracy: Wind speed/+/- 5% or 0.015m/s of indicated value, whichever is larger, Wind temperature/+/- 1℃
・Temperature compensation accuracy: +/- 5% or 0.015m/s of indicated value, whichever is larger (in the range of 10 - 40℃)
・Probe usable temperature range: -20 - 70℃ (body/5 - 40℃)
・Power supply: AA battery x 4 (included for testing)
・Size: Body/60 x 34 x 120mm, Probe/φ6.1 (φ10.6) x 205mm (cable/1.5m)
・Weight: Approximately 180g (including cell)
・Accessories: Extension bar (elastic type 166 - 909mm) x 1, Carrying case x 1

 
Part Number
1-6515-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,783.11

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-6515-11 in the Anemomaster Wind Velocity Meter MODEL6006 series.