Self Priming Magnet Pump PMS-661B

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: PMS-661B
    ・Available liquid viscosity: PMS-411B/0.3m2/s, PMS-661B/30cSt
    ・Used temperature: 0 - 40℃
    ・Nominal water: Required only first time
    ・Material: Head portion/noryl, Packing/EPDM (ethylene propylene rubber)
    ・<50Hz>
    ・▼Connection: Hose 20mm
    ・▼Rated performance (flow rate): 18L/min
    ・▼Rated performance (head): 3.7m
    ・▼Maximum total head: 6.2m
    ・▼Output: 70W
    ・▼Voltage: 100V
    ・<60Hz>
    ・▼Connection: Hose 20mm
    ・▼Rated performance (flow rate): 20L/min
    ・▼Rated performance (head): 5m
    ・▼Maximum total head: 8.0m
    ・▼Output: 100W
    ・▼Voltage: 100V

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat