1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Anemometer WS-03SD

AON MEASURING TOOL

Digital Anemometer WS-03SD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,918.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: WS-03SD
・Measurement range (m/s/℃): 0.2 - 20.0/0 - 50
・Resolution (m/s/℃): 0.1/0.1
・Weight: Approx 515g
・Measurement accuracy: Wind speed/+/- (5%rdg + 1dgt), Temperature/+/- 0.8℃
・Used temperature and humidity: 0 to +50℃, 80%rh or less
・Sampling: Available to set arbitrarily
・Display: 3.5 digits liquid crystal display
・Power supply: AAA battery (1.5V) x 6 (included for testing), AC adapter (optional)
・Size: Body/76 x 38 x 203mm, Sensor/φ12 x 250 - 950mm
・Data hold, Maximum value, minimum value memory display, auto power off function provided
・*SD card and adapter are sold separately.

・Temperature measurement is also available by using thermocouple sensor (IK series sensor probe).

 
Part Number
1-6398-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,918.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-6398-02 in the Digital Anemometer WS-03SD series.