Thermo Crayon M-700 Orange

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: M-700
・Crayon size: φ10 x 75mm
・With clip and holder
・Indicated temperature: 700℃
・Color: Orange
・Pencil type, Irreversibility
・Usage: Determine whether temperature is higher or lower than indicated temperature by judging that lines drew on the object which is heated melts or doesn't melt.