Thermo Crayon M-330 Yellowish Green

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: M-330
・Crayon size: φ10 x 75mm
・With clip and holder
・Indicated temperature: 330℃
・Color: Yellowish green
・Pencil type, Irreversibility
・Usage: Determine whether temperature is higher or lower than indicated temperature by judging that lines drew on the object which is heated melts or doesn't melt.