Thermo Tape TR-50 25 Sheets

Caution
Product Description
【Product Specifications】
・Model number: TR-50
・Discoloration accuracy: +/- 2℃
・Size: 20 x 200mm
・Heat resistance property: About 90℃, continuous heating 1000 hours (20 x 30mm test piece)
・Water-resisting property About 1 month into the room-temperature water
・Quantity: 1 box (25 sheets)
・Discoloration temperature: -50℃
・Low temperature color high temperature color: Yellow -> <- yellowish orange
・Application: Power equipment, mechanical equipment, vehicle, heater, temperature measuring, houses, building, etc.
・Reversibility
・*Incident color of high temperature -> low temperature due to temperature lowering is about 15℃ lower than the displayed temperature by hysteresis phenomenon.